User Design | Min | Max | ||||
---|---|---|---|---|---|---|
Input Voltage | V | - | V | |||
Output Voltage | V | - | V | |||
Output Current | A | - | A | |||
Switching Frequency | KHz | - | KHz |
Application Circuit Parameters
R FB11 | kΩ | |||||
R FB12 | kΩ | Designed | ||||
R FB21 | kΩ | Output Voltage | ||||
R FB22 | kΩ | V | ||||
C FB | pF | |||||
L 1 | μH | DC Bias | ||||
DCR | mΩ | Variation | ||||
C OUT | μF | μF | ||||
ESR CO | mΩ | |||||
C C1 | pF | |||||
C C2 | pF | DC Bias | ||||
R C | kΩ | Variation | ||||
C IN | μF | μF | ||||
ESR CI | mΩ | Min | Max | |||
Ext.V ref | V | - | V | |||
RT | kΩ |